********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Oct 30, 2017
*ECN S17-1647, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiRA50DP D G S 
M1 3 GX S S NMOS W= 17360000u L= 0.30u 
M2 S GX S D PMOS W= 17360000u L= 0.15u 
R1 D 3 7.332e-04 4.908e-03 1.100e-06 
CGS GX S 5.973e-09 
CGD GX D 1.000e-13 
RG G GY 0.70 
RTCV 100 S 1e6 1.002e-04 -2.754e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 17360000u 
********************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.601e-05 NSUB = 8.747e+16 
+ KAPPA = 4.200e-01 NFS = 1.008e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
********************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.437e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
********************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 7.016e-08 TREF = 25 BV = 41 
+RS = 2.629e-02 N = 1.394e+00 IS = 1.170e-10 
+EG = 8.563e-01 XTI = 9.988e+00 TRS = 1.000e-05 
+CJO = 3.643e-10 VJ = 5.359e+00 M = 9.990e-01 ) 
.ENDS 
