*Feb 27, 2006
*Doc. ID: 76538, S-60261, Rev. B
*File Name: Si7942DP_PS.txt and Si7942DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7942DP 4 1 2
M1  3 1 2 2 NMOS W=2026707u L=0.25u     
M2  2 1 2 4 PMOS W=2026707u L=0.70u   
R1  4 3     RTEMP 22E-3
CGS 1 2     600E-12
DBD 2 4     DBD
**************************************************************************
.MODEL  NMOS       NMOS (  LEVEL  = 3               TOX    = 10E-8
+ RS     = 17E-3           RD     = 0               NSUB   = 16.6E16   
+ KP     = 6.7E-6          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7            KAPPA  = 80E-3
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0               CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************************
.MODEL  PMOS       PMOS (LEVEL    = 3               TOX    = 10E-8
+NSUB    = 6E15            TPG    = -1)           
 *********************************************************************
.MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.38
+RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=101)
*************************************************************************
.MODEL RTEMP RES (TC1=11E-3 TC2=5.5E-6)
*************************************************************************
.ENDS