*Feb 18, 2013
*ECN S13-0379, Rev. D
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM45N25-58 D G S
M1  3  GX S S NMOS W=10037819u L=0.25u 
M2  S  GX S D PMOS W=10037819u L=0.40u
RG  G  GX     1.6
R1  D  3      RTEMP 40E-3
CGS GX S      4100E-12
DBD S  D      DBD
******************************************************************* 
.MODEL  NMOS       NMOS ( LEVEL  = 3               TOX    = 10E-8
+ RS     = 4E-3           RD     = 0               NSUB   = 2.2E17 
+ KP     = 9E-6           UO     = 650             
+ VMAX   = 0              XJ     = 5E-7            KAPPA  = 5E-1
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0               CGBO   = 0 
+ TLEV   = 1              BEX    = -1.7            TCV    = 7E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
******************************************************************* 
.MODEL  PMOS       PMOS ( LEVEL  = 3               TOX    = 10E-8
+NSUB    = 1E16           TPG    = -1)   
******************************************************************* 
.MODEL DBD D (CJO=420E-12 VJ=0.38 M=0.35
+RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=252)
******************************************************************* 
.MODEL RTEMP R (TC1=8.5E-3 TC2=5.5E-6)
******************************************************************* 
.ENDS

