*March 26, 2007 *Doc. ID: 76886, S-70503, Rev. B *File Name: Si7108DN_PS.txt and Si7108DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7108DN D G S M1 3 GX S S NMOS W=3733240u L=0.50u M2 S GX S D PMOS W=3733240u L=0.35u RG G GX 1.4 R1 D 3 RTEMP 9E-4 CGS GX S 1400E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 16E-4 RD = 0 NSUB = 2E16 + kp = 1.55E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 4E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=600E-12 VJ=0.38 M=0.20 +FC=0.5 TT=1.39E-8 T_MEASURED=25 BV=22 +RS=8.679e-04 N=1.18 IS=6.435e-11 IKF=1000 +EG=1.183 XTI=2.838 TRS1=3.589e-03 ) **************************************************************** .MODEL RTEMP RES (TC1=7.7E-3 TC2=5.5E-6) **************************************************************** .ENDS