*October 22, 2007 *Doc. ID: 77316, S-72176, Rev. C *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7214DN D G S M1 3 G S S NMOS W=1226636u L=0.25u M2 S G S D PMOS W=1226636u L=0.20u R1 D 3 RTEMP 18E-3 CGS G S 330E-12 DBD S D DBD ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 12E-3 RD = 0 NSUB = 2.7E17 + KP = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.8E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=260E-12 VJ=0.38 M=0.28 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=31) *************************************************************** .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS