*Jan 23, 2006 *Doc. ID: 77505, S-60075, Rev. B *File Name: Si7110DN_PS.txt and Si7110DN_PS.lib .SUBCKT Si7110DN 4 1 2 M1 3 1 2 2 NMOS W=3586577u L=0.50u M2 2 1 2 4 PMOS W=3586577u L=0.30u R1 4 3 RTEMP 1E-3 CGS 1 2 600E-12 DBD 2 4 DBD ****************** *********************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 2.6E-3 RD = 0 NSUB = 2.05E17 + kp = 3.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ****************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 3E16 TPG = -1) ****************************************************************** .MODEL DBD D (CJO=700E-12 VJ=0.38 M=0.25 +FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=20.2) ****************************************************************** .MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6) ****************************************************************** .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.