*Sep 16, 2013
*ECN S13-1985, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ910EP D G S 
M1 3 GX S S NMOS W= 4631884u L= 0.25u 
M2 S GX S D PMOS W= 4631884u L= 2.526e-07 
R1 D 3 9.016e-03 3.784e-03 4.533e-06 
CGS GX S 1.011e-09 
CGD GX D 4.057e-11 
RG G GY 3.74 
RTCV 100 S 1e6 2.262e-04 -4.010e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 4631884u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.2978e-05 NSUB = 9.454e+16 
+ KAPPA = 3.425e-04 NFS = 6.880e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.821e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-09 TREF = 25 BV = 31 
+RS = 3.553e-02 N = 1.031e+00 IS = 1.815e-12 
+EG = 1.190e+00 XTI = -3.514e-01 TRS = 3.208e-03 
+CJO = 2.230e-10 VJ = 7.716e-01 M = 5.044e-01 ) 
.ENDS 
