*March 20, 2006 *Doc. ID: 79227, S-60411, Rev. A *File Name: SiE808DF_PS.txt and SiE808DF_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE808DF D G S M1 3 GX S S NMOS W=14612968u L=0.25u M2 S GX S D PMOS W=14612968u L=0.25u RG G GX 0.90 R1 D 3 RTEMP 4E-4 CGS GX S 3000E-12 DBD S D DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 7.3E-4 RD = 0 NSUB = 8.55E17 + KP = 1.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 +NSUB = 2E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3000E-12 VJ=0.38 M=0.30 +RS=0.01 FC=0.1 IS=1E-12 TT=2.15E-8 N=1 BV=31) ************************************************************ .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) ************************************************************ .ENDS