********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Oct 03, 2016
*ECN S16-1915, Rev. A
*File Name: SiSS28DN_PS_RC.txt and SiSS28DN_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiSS28DN D G S 
M1 3 GX S S NMOS W= 8667500u L= 0.30u 
M2 S GX S D PMOS W= 8667500u L= 0.08u 
R1 D 3 8.650e-04 TC=2.750e-03,1.038e-05
CGS GX S 1.836e-09 
CGD GX D 1.193e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=1.033e-04,-1.238e-06
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 8667500u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 4e-8 
+ RS = 0 KP = 1.4970e-05 NSUB = 9.626e+16 
+ KAPPA = 3.773e-02 NFS = 2.200e+10 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 4e-8 
+NSUB = 9.287e+16 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 7.540e-08 T_measured = 25 BV = 26
+RS = 5.675e-03 N = 1.084e+00 IS = 3.057e-12 
+EG = 8.641e-01 XTI = 9.993e+00 TRS1 = 1.000e-05
+CJO = 3.039e-10 VJ = 2.200e+00 M = 5.996e-01 ) 
.ENDS 

* source COMPONENT GENERATOR
.SUBCKT SiSS28DN_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CF4         0 N1157335  2.6384  TC=0,0 
R_RF6         N1158612 N1158618  736.1656m TC=0,0 
R_RT1         j-a-Temp-Tank N1155510  4.3995 TC=0,0 
R_RF3         N1157329 N1157335  23.6554 TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF8         0 N1158624  40.8187m  TC=0,0 
C_C10         N94536 N94151  {C4}  TC=0,0 
R_RT3         N1155514 N1155518  14.0685 TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
C_C8         N94061 N94123  {C2}  TC=0,0 
G_DissipationPower         0 j-a-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
C_CT6         N1156584 N1156588  13.7595m  TC=0,0 
G_G4         0 j-c-Temp-Filter VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R12         N95722 N95798  {R2} TC=0,0 
C_CT2         N1155510 N1155514  2.8333  TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
R_RT7         N1156588 N1156592  802.8660m TC=0,0 
R_RF2         N1157323 N1157329  15.6355 TC=0,0 
V_V3         N1155534 0 {TEMP}
V_V6         N1158628 0 {TEMP}
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
V_V4         N1156608 0 {TEMP}
R_RF1         j-a-Temp-Filter N1157323  2.7293 TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RT2         N1155510 N1155514  35.2150 TC=0,0 
C_CF7         0 N1158618  1.4590m  TC=0,0 
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RT6         N1156584 N1156588  385.9538m TC=0,0 
V_V5         N1157339 0 {TEMP}
R_R9         N94123 N94536  {R3} TC=0,0 
G_G5         0 j-a-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RT5         j-c-Temp-Tank N1156584  457.3061m TC=0,0 
C_CF1         0 j-a-Temp-Filter  504.9210u  TC=0,0 
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
C_CF3         0 N1157329  588.7018m  TC=0,0 
R_RF8         N1158624 N1158628  215.1828m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
C_CT5         j-c-Temp-Tank N1156584  428.1864u  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CT8         N1156592 N1156608  14.0160m  TC=0,0 
R_RF5         j-c-Temp-Filter N1158612  665.5589m TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
C_CT1         j-a-Temp-Tank N1155510  2.2026m  TC=0,0 
C_CT7         N1156588 N1156592  2.6020m  TC=0,0 
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
V_V10         N94151 0 {TEMP}
R_RF7         N1158618 N1158624  583.0927m TC=0,0 
R_R15         N96370 N95888  {R5} TC=0,0 
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT4         N1155518 N1155534  955.3359m  TC=0,0 
R_RF4         N1157335 N1157339  27.9798 TC=0,0 
G_G6         0 j-c-Temp-Tank VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_R6         N92773 N92392  {R3} TC=0,0 
X_U1         DRAIN GATE SOURCE SISS28DN 
C_CT3         N1155514 N1155518  27.3501m  TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF5         0 j-c-Temp-Filter  381.3301u  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF2         0 N1157323  16.8734m  TC=0,0 
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V_Drain         D DRAIN 0VDC
R_RT4         N1155518 N1155534  16.3170 TC=0,0 
R_RT8         N1156592 N1156608  556.9695m TC=0,0 
C_CF6         0 N1158612  1.5872m  TC=0,0 
.ENDS
