*June 26, 2006 *Doc. ID: 79642, S-61150, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4456DY D G S M1 3 GX S S NMOS W=10726399u L=0.25u M2 S GX S D PMOS W=10726399u L=0.30u RG G GX 1.05 R1 D 3 RTEMP 15E-4 CGS GX S 3400E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 14.5E-4 RD = 0 NSUB = 3.05E17 + kp = 1.7E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.6E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1.5E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1570E-12 VJ=0.38 M=0.35 +FC=0.1 IS=1E-12 TT=2.21E-8 N=1 BV=40.2) **************************************************************** .MODEL RTEMP R (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS