*October 16, 2006 *Doc. ID: 79794, S-62042, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SiE812DF D G S M1 3 GX S S NMOS W=14612968u L=0.25u M2 S GX S D PMOS W=14612968u L=0.20u RG G GX 1.15 R1 D 3 RTEMP 8E-4 CGS GX S 5900E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 11.5E-4 RD = 0 NSUB = 2E17 + kp = 9.5E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.5E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 2.5E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2200E-12 VJ=0.38 M=0.36 +FC=0.1 IS=1E-12 TT=2.62E-8 N=1 BV=42) **************************************************************** .MODEL RTEMP R (TC1=10E-3 TC2=5.5E-6) **************************************************************** .ENDS