*December 11, 2006 *Doc. ID: 79861, S-62485, Rev. A *File Name: Si7230DN_PS.txt and Si7230DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7230DN D G S M1 3 GX S S NMOS W=3062590u L=0.25u M2 S GX S D PMOS W=3062590u L=0.25u RG G GX 1.8 R1 D 3 RTEMP 3.8E-3 CGS GX S 1000E-12 DBD S D DBD ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 3.8E-3 RD = 0 NSUB = 3.2E17 + KP = 1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 5E16 IS = 0 TPG = -1) *************************************************************** .MODEL DBD D (CJO=500E-12 VJ=0.38 M=0.30 +FC=0.5 EG=1.17 TT=5E-8 T_MEASURED=25 BV=30.5 +IS=1.156e-10 RS=6.324e-03 N=1.231 +XTI=2.346 TRS1=2.045e-03) *************************************************************** .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) *************************************************************** .ENDS