*April 9, 2007 *Doc. ID: 79980, S-70623, Rev. A *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si3460BDV D G S M1 3 GX S S NMOS W=768398u L=0.25u M2 S GX S D PMOS W=768398u L=0.30u RG G GX 3.2 R1 D 3 RTEMP 12E-3 CGS GX S 710E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 7E-3 RD = 0 NSUB = 3E17 + kp = 2.4E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.3E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 7E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=80E-12 VJ=0.38 M=0.15 +FC=0.5 TT=9.01E-9 TREF=25 BV=21 +RS=2.258e-02 N=1.243 IS=1.144e-08 IK=1000 +EG=8.864e-01 XTI=4.175e-02 TRS=9.670e-12 ) **************************************************************** .MODEL RTEMP R (TC1=7.5E-3 TC2=5.5E-6) **************************************************************** .ENDS