Project : | VEML6046X00 |
Build Time : | 06/01/23 18:13:15 |
Device : | CY8C5888LTI-LP097 |
Temperature : | -40C - 85/125C |
VDDA : | 5.00 |
VDDABUF : | 5.00 |
VDDD : | 5.00 |
VDDIO0 : | 5.00 |
VDDIO1 : | 5.00 |
VDDIO2 : | 5.00 |
VDDIO3 : | 5.00 |
VUSB : | 5.00 |
Voltage : | 5.0 |
Clock | Domain | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
ClockBlock/clk_bus_glb_ff | ClockBlock/clk_bus_glb_ff | UNKNOWN | UNKNOWN | N/A | |
CyILO | CyILO | 100.000 kHz | 100.000 kHz | N/A | |
CyIMO | CyIMO | 24.000 MHz | 24.000 MHz | N/A | |
CyMASTER_CLK | CyMASTER_CLK | 24.000 MHz | 24.000 MHz | N/A | |
CyBUS_CLK | CyMASTER_CLK | 24.000 MHz | 24.000 MHz | N/A | |
CyPLL_OUT | CyPLL_OUT | 24.000 MHz | 24.000 MHz | N/A |
Source | Destination | Delay (ns) | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
\I2C_1:I2C_FF\/sda_out | SDA_1(0)_PAD:out | 24.751 | ||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||
\I2C_1:I2C_FF\/scl_out | SCL_1(0)_PAD:out | 24.669 | ||||||||||||||||||||||||||||||||||||||||||
|