******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 20.08.2009, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 20.08.2009 * Simulation Model: * Simulator: PSPICE *DEVICE=GDZ16B,D * GDZ16B D model * updated using Model Editor release 9.1 on 08/20/09 * Model Editor is an OrCAD product. .MODEL GDZ16B D + IS=4.2109E-15 + N=1.0978 + RS=.25816 + IKF=5.2085 + CJO=27.189E-12 + M=.41666 + VJ=.72879 + ISR=3.8966E-9 + NR=3.7407 + BV=16.077 + IBV=.10399 + TT=455.12E-9