******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 12.11.2009, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 12.11.2009 * Simulation Model: * Simulator: PSPICE *DEVICE=GDZ2V0B,D * GDZ2V0B D model * updated using Model Editor release 9.1 on 11/12/2009 * Model Editor is an OrCAD product. .MODEL GDZ2V0B D + IS=1.6456E-15 + N=1.0541 + RS=.24691 + CJO=216.13E-12 + M=.19724 + VJ=.42205 + ISR=10.572E-6 + NR=4.9950 + BV=2.0593 + IBV=51.856E-3 + TT=288.35E-9