******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** BYT56 BYT56 * Technology: DISCRETE DIODE * Device: Rectifier Diode BYT 56 G * Description: * Type: Typical (nom) * Model established: 02.12.1996, by S.Reuter, TM1iC63-HN * Wafer: * Remarks: * Revision: 02.12.1996 * Simulation Model: Macro Model * Simulator: PSPICE .SUBCKT BYT56G a c DF a c DFOR DR a c DREV .MODEL DFOR D + IS = 600p RS = 370m N = 1.2 IKF= 8m + CJO=87.5p VJ = 500m M = 375m FC = 700m + TT = 240n XTI= -2 EG =1.186 .MODEL DREV D + IS = 50n N = 5 XTI= 75 EG =1.186 .ENDS BYT56G Seite 1