******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DEVICE * Device: Zener Diode BZX 55C 2V7 * Type: Typical (nom) * Remarks: Macro model * Revision: * Simulator: PSPICE .SUBCKT BZX2V7 a c DF a c DFOR DR c a DREV DB b a DBRE EB c b POLY(1) d 0 1.6 1 IB 0 d 1m RB 0 d 1k TC=-0.1m .MODEL DFOR D + IS = 12p RS = 0 N = 1.5 CJO= 300p + VJ = 500m M = 345m FC = 700m XTI= 3 + EG = 1 .MODEL DREV D + IS = 150f N = 10 XTI= 3 EG =1.186 .MODEL DBRE D + IS = 12f RS = 10 N = 1 XTI= 0 + EG =1.186 .ENDS BZX2V7