******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** BZX55C30 * Technology: DISCRETE DEVICE * Device: Zener Diode BZX 55C 30 * Type: Typical (nom) * Model established: 12.11.1996, by S.Reuter, TM1iC63-HN * Wafer: * Remarks: Macro model * Revision: * Simulator: PSPICE .SUBCKT BZX30 a c DF a c DFOR DR c a DREV DB b a DBRE EB c b POLY(1) d 0 26.8 1 IB 0 d 1m RB 0 d 1k TC=27m .MODEL DFOR D + IS = 1p RS = 500m N = 1.4 CJO= 23p + VJ = 520m M = 330m FC = 700m XTI= 3 + EG =1.186 .MODEL DREV D + IS = 100f N = 55 XTI= 3 EG =1.186 .MODEL DBRE D + IS = 10f RS = 22 N = 1 XTI= 0 + EG =1.186 .ENDS BZX30