******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 20.01.2010, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 20.10.2010 * Simulation Model: * Simulator: PSPICE *DEVICE=GDZ5V1B,D * GDZ5V1B D model * created using Model Editor release 9.1 on 01/20/10 * Model Editor is an OrCAD product. .MODEL GDZ5V1B D + IS=539.74E-18 + N=1.0206 + RS=.30675 + IKF=13.420 + CJO=60.000E-12 + M=.3349 + VJ=.75 + ISR=8.4394E-6 + NR=4.9950 + BV=5.1648 + IBV=64.909E-3 + TT=721.35E-9