***************************************** * * * Model for Vishay Schottky Diode * * VSKY02400603 * * model is valid for 25°C to 150°C * * and If less than 0.2A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Nov. 2015 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY02400603 1 2 .MODEL SD D ( +IS= 2.1E-7 +N= 1.02 +ISR= 3e-10 +RS= 0.55 +IKF= 14.1 +CJO= 21.8p +VJ= 0.64 +M= 0.5 +FC= 0.5 +TT= 0 +BV= 55 +NR= 1.5 +IBV= 1u +KF= 0 +EG= 0.64 +XTI= 2.55 +TBV1= 0.1 +trs1= 0.004 +trs2= 0.000055 +AF= 1 ) .model AD D ( +IS= 0.5n +N= 1.5 +ISR= 4E-8 +NR= 3 +RS= 0.1 +IKF= 0.027 +EG= 1.1 +CJO= 8.1p +VJ= 0.52 +M= .91 +FC= 0.5 +TT= 1E-8 +BV= 70 +IBV= 1E-6 +NBV= 280 +KF= 0 +AF= 1 +trs1= 0.1 +XTI= 20 +TBV1= 0.2 ) D1 1 2 SD D3 1 2 AD .ENDS