* Model for Vishay ESD Protection Diode * * VBUS05B1-SD0 * * 86146SPICE_Vishay_VBUS05B1-SD0.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Claus Mähner, February 2022 * * * Copyright: * Vishay Intertechnology, Inc. * ******************************************************************************** * .SUBCKT VBUS05B1 1 2 D1 1 c Dz D2 2 c Dz C1 1 c 22E-14 C2 2 c 22E-14 * .MODEL Dz D + RS=0.57 + CJO=43E-14 + M=0.008 + VJ=.75 + IS=1E-9 + BV=8 + IBV=1E-3 + TT=5.0E-9 .ENDS VBUS05B1 ********************************************************************************