* Model for Vishay ESD Protection Diode * * VLIN1616-02G * * 86210SPICE_Vishay_VLIN1616-02G.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Georg Birglechner, February 2022 * * * Copyright: * Vishay Intertechnology, Inc. * *************************** * KatD1------ * KatD2---- | * | | .SUBCKT VLIN1616 1 2 * D1 4 1 DFWD RL1 1 4 1.5E12 D2 3 4 DBK VBR1 1 3 18.3 D3 4 2 DFWD RL2 2 4 1.5E12 D4 5 4 DBK VBR2 2 5 18.3 * .MODEL DFWD D +IS= 6.50E-16 +N= 1.02 +ISR= 1.00E-12 +NR= 2.00E+00 +RS= 1E-02 +IKF= 2.00E-01 +CJO= 3.61E-11 +M= 3.67E-01 +VJ= 7.72E-01 +TT= 0 * .MODEL DBK D +IS= 1e-14 +N= 0.4 +RS= 1.1 * .ENDS VLIN1616