* Model for Vishay ESD Protection Diode * * VCUT03B1-DD1 * * 86213SPICE_Vishay_VCUT03B1-DD1.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Claus Mähner, September 2019 * * * Copyright: * Vishay Intertechnology, Inc. * ******************************************************************************* .SUBCKT VCUT03B1 1 2 * D1 1 3 VESD03 D2 2 3 VESD03 * .MODEL VESD03 D(IS=1.00E-16 N=1.00 RS=0.2 IKF=100 +CJO=2.43E-11 M=0.33 VJ=0.65 BV=6.0 IBV=0.001 NBV=1 IBVL=4.0E-5 NBVL=14) * .ENDS VCUT03B1 * ********************************************************************************