* Model for Vishay ESD Protection Diode * * VCUT0714BHD1 * * 86215SPICE_Vishay_VCUT0714BHD1.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Claus Mähner, February 2022 * * * Copyright: * Vishay Intertechnology, Inc. * ******************************************************************************** * .SUBCKT VCUT0714BHD1 1 2 * D1 1 3 D14V D2 2 3 D7V .MODEL D14V D(RS=0.4 CJO=16E-12 M=0.39 VJ=0.39 ISR=2.42E-11 BV=20 IBV=0.001) .MODEL D7V D(RS=0.4 CJO=16E-12 M=0.27 VJ=0.75 ISR=5.3E-10 BV=7.74 IBV=0.001) * .ENDS VCUT0714BHD1 ********************************************************************************