* Model for Vishay Switching Diode * * BAV19W, BAV20W, BAV21W * * 86421SPICE_Vishay_BAV19W_BAV20W_BAV21W * * TNOM=27GRD, RS without heating * * VISHAY Semiconductor GmbH * September 2025 * * * Copyright: * Vishay Intertechnology, Inc. * ******************************************************************************** * .SUBCKT BAV19-20-21W 1 2 params: T_ABS=25.0 * D1 1 2 DS D2 1 2 DA D3 1 2 DC * .model DS D * +IS=3.65763n +N=1.99419 +RS=904.61m +BV=310.0 +IBVL=25.9099n +NBVL=5k +EG=1.24278 +XTI=1.282m +CJ0=0 +T_ABS={T_ABS} * .model DA D * +IS=3e-09 +N=1.95279 +RS=10 +BV=1k +EG=912.75m +XTI=9.99716 +CJ0=0 +T_ABS={T_ABS} * .model DC D * +CJ0=489.001f +M=38.0715m +VJ=138.272m +IS=0 +ISR=0 +BV=1T * .ENDS BAV19-20-21W