* Model for Vishay schottky diode * BAS40, * model is valid for 25 C - 150 C * VISHAY Semiconductor GmbH * 11/2025 * * * Copyright: * Vishay Intertechnology, Inc. * .SUBCKT BAS40 1 2 params: T_ABS=25 * D1 1 2 DS D2 1 2 DA D3 1 2 DC * .model DS D * +IS=6.87653n +N=1.0387 +RS=14.6737 +BV=49.0 +EG=498.542m +XTI=4.5996 +TBV1=1a +TBV2=1a +CJ0=0 +T_ABS={T_ABS} * .model DA D * +IS=4.547182185499946e-08 +N=1.90631 +RS=4.89829 +BV=1k +EG=897.785m +XTI=5.36729 +TRS1=71.6727u +TRS2=1a +CJ0=0 +T_ABS={T_ABS} * .model DC D * +CJ0=2.53741p +M=250.939m +VJ=175.764m +IS=0 +ISR=0 +BV=1T * .ENDS BAS40