* Model for Vishay Schottky Diode * BAS16L * model is valid for TNOM=27GRD, RS without heating, maximum forward current If=100mA and maximum reverse current Irev=2mA * * VISHAY Semiconductor GmbH * CM Jan 2021 * * Copyright: * Vishay Intertechnology, Inc. * * .SUBCKT BAS16L a c * Df a c D1 Dr a c D2 C a c 0.2p .MODEL D1 D(IS=2.0n N=1.8 ISR=1.5n NR=2.3 IKF=33m RS=0.12 CJO=0.17p M=0.085 VJ=0.48 +BV=150 IBV=10u NBV=1 EG=1.15 XTI=2 TT=4n) .MODEL D2 D(IS=1e-18 N=5 ISR=1n NR=4 RS=1e6 XTI=50) * .ENDS BAS16L