* Model for Vishay ESD Protection Diode * * VLIN2626-02G * * 86543SPICE_Vishay_VLIN2626-02G.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Georg Birglechner, February 2022 * * * Copyright: * Vishay Intertechnology, Inc. * *************************** * KatD1------ * KatD2---- | * | | .SUBCKT VLIN2626 1 2 * D1 7 1 DFWD RL1 1 7 5.5E11 D2 3 4 DBK RD1 4 7 0.5 VBR1 1 3 29.01 D3 7 2 DFWD RL2 2 7 5.5E11 D4 5 6 DBK RD2 6 7 0.5 VBR2 2 5 29.01 * .MODEL DFWD D +IS= 7.90E-16 +N= 1.03 +ISR= 1.35E-12 +NR= 2 +RS= 0.006 +IKF= 0.7 +CJO= 2.6568943E-11 +M= 0.335652449 +VJ= 0.62211479 +TT= 0 * .MODEL DBK D +IS= 1E-14 +N= 0.6 * .ENDS VLIN2626