* Model for Vishay ESD Protection Diode * * VCAN36A2-HT5 * * 86553SPICE_Vishay_VCAN36A2-HT5.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Benedikt Westenfelder, May 2022 * * * Copyright: * Vishay Intertechnology, Inc. * ******************************************************************************** * .SUBCKT VCAN36A2HT5 1 2 3 * D1 1 c T3531D D2 2 c T3531D D3 3 c T3531D R1 1 c 3.3E10 R2 2 c 3.3E10 R3 3 c 3.3E10 * .MODEL T3531D D +IS= 1.00E-15 +N= 1.049 +ISR= 1.00E-17 +NR= 2 +RS= 1.714285714 +IKF= 1000000 +CJO= 1.13E-11 +M= 0.36 +VJ= 1.06 +BV= 41.3 +IBV= 0.0000002 +NBV= 1 +IBVL= 0 +NBVL= 1 +TT= 0.00E+00 * .ENDS VCAN36A2HT5