*********************************************************** Copyright 2020 Vishay Intertechnology, Inc. All rights reserved. *********************************************************** *produced by Vishay General Semiconductor Taiwan *Allen Su, 2020/2/20 * PSPICE * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt gbue2560 1 2 3 4 d1 1 3 legd d2 2 3 legd d3 4 1 legd d4 4 2 legd .model legd d IS=1e-7 RS=0.0042 N=1.71 BV=660 IBV=6.54 +CJO=435p M=0.367 VJ=0.61 TT=690n EG=1.11 XTI=0.5 .ends