*********************************************************** Copyright 2020 Vishay Intertechnology, Inc. All rights reserved. *********************************************************** *produced by Vishay General Semiconductor Taiwan *Allen Su, 2018/2/8 * PSPICE * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt lvb2560 1 2 3 4 d1 1 3 legd d2 2 3 legd d3 4 1 legd d4 4 2 legd .model legd d IS=1.7e-07 RS=0.00198 N=1.86 BV=660 IBV=5.743 +CJO=642p M=0.407 VJ=1.0357 TT=4.439u EG=1.11 XTI=4.142 .ends