***********************************************************
Copyright 2020 Vishay Intertechnology, Inc.
All rights reserved.
***********************************************************
*produced by Vishay General Semiconductor Taiwan
*Allen Su, 2020/7/2
*   PSPICE
.subckt v20pwm15c 1 2
ddio 1 2 legd
dgr 1 2 grd
.MODEL legd D is=6.24e-5 n=1.86 rs=0.032 eg=0.74 xti=2.3
+ cjo=1000p vj=8.3 m=1.82 fc=0.5 tt=246p bv=165 ibv=327 af=1 kf=0 t_measured=27
.MODEL grd D is=6.24e-5 n=1.86 rs=0.032 eg=0.74 xti=2.3
+ cjo=1000p vj=8.3 m=1.82 fc=0.5 tt=246p bv=165 ibv=327 af=1 kf=0 t_measured=27
.ends