***********************************************************
Copyright 2020 Vishay Intertechnology, Inc.
All rights reserved.
***********************************************************
*produced by Vishay General Semiconductor Taiwan
*Allen Su, 2020/1/22
*   PSPICE
.subckt v30dm120c 1 2
ddio 1 2 legd
dgr 1 2 grd
.MODEL legd D IS=1.8E-5 RS=0.022 N=1.5 BV=132 IBV=300
+ CJO=2150p M=0.81 vj=0.92 TT=246p eg=0.74 xti=7.9
.MODEL grd D IS=1.8E-5 RS=0.022 N=1.5 BV=132 IBV=300
+ CJO=2150p M=0.81 vj=0.92 TT=246p eg=0.74 xti=7.9
.ends