*********************************************************** Copyright 2020 Vishay Intertechnology, Inc. All rights reserved. *********************************************************** ********************************** * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * PSPICE .subckt vssa210 1 2 ddio 1 2 legd dgr 1 2 grd .model legd d is = 3.12292E-008 n = 2.53794 rs = 9.93513E-005 + eg = 2.4 xti = 0.2 t_measured = 27 + cjo = 3.41153E-010 vj = 1.47824 m = 0.699999 fc = 0.5 + tt = 2.4663E-012 bv = 110 ibv = 10 af = 1 kf = 0 .model grd d is = 5.20388E-005 n = 1.88205 rs = 0.0676789 + eg = 0.800003 xti = 0.20021 t_measured = 27 .ends