*produced by Vishay General Semiconductor Taiwan *Allen Su, 2020/4/29 * PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT 15smc250a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 1E-009 RS = 0.0184853 + EG = 1.11 XTI = 3 + CJO = 580p VJ = 1.67303 M = 0.6 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RL 9 90 RLMOD 214e6 .MODEL RLMOD Res TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 21.36 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 250000 .MODEL RBVCMOD Res TC1 = 0.0011 T_MEASURED = 25 RBDX 20 23 21.36 DBVC 23 0 DBDMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS