*produced by Vishay General Semiconductor Taiwan *Allen Su, 2020/2/20 * PSPICE * Nodes 1 and 2: AC input * Nodes 3 and 4: +/- DC output .subckt bu25h08 1 2 3 4 d1 1 3 legd d2 2 3 legd d3 4 1 legd d4 4 2 legd .model legd d IS=4.7e-7 RS=0.0022 N=2.09 BV=880 IBV=44.87 +CJO=356p M=0.3 VJ=0.14 TT=11u EG=1.11 XTI=7.85 .ends