* PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT msp5v0a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.8 IS = 5E-006 RS = 0.0237256 + EG = 1.11 XTI = 3 + CJO = 7.3E-010 VJ = 1.2842 M = 0.5 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RL 9 90 RLMOD 53119 .MODEL RLMOD Res TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.148641 EBD 4 3 10 20 1 DBD 3 9 DBDMOD RBD1 90 6 0.135742 EBD1 6 7 30 40 1 DBD1 7 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 6735.12 .MODEL RBVCMOD Res TC1 = 0 T_MEASURED = 25 IBVC1 0 30 0.001 RBVC1 30 0 11392.6 RBDX 20 23 0.148641 DBVC 23 0 DBDMOD IBVD 0 20 0.01 RBDX1 40 43 0.135742 DBVC1 43 0 DBDMOD IBVD1 0 40 16.29 L1 90 2 1E-015 .ENDS