*produced by Vishay General Semiconductor Taiwan *Allen Su, 2018/2/14 * PSPICE * Bidirectional .SUBCKT sm15t27ca 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.8 IS = 5E-008 RS = 0.0147248 + EG = 1.11 XTI = 3 + CJO = 800E-012 VJ = 2.90904 M = 0.5 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * Leakage RLF 9 90 RLMOD 23.1E+006 RLR 1 9 RLMOD 23.1E+006 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.26125 EBD 4 3 10 20 1 DBD 3 9 DBDMOD RBD1 90 6 0.10266 EBD1 6 7 30 40 1 DBD1 7 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 0.26125 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD RBDR1 1 96 0.10266 EBDR1 96 97 30 40 1 DBDR1 97 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 27050 .MODEL RBVCMOD RES TC1 = 0.00096 T_MEASURED = 25 IBVC1 0 30 0.001 RBVC1 30 0 41600 RBDX 20 23 0.26125 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 RBDX1 40 43 0.10266 DBVC1 43 42 DBDMOD DBVF1 42 0 DFMOD IBVD1 0 40 40 L1 90 2 1E-015 .ENDS