* produced by Allen Su 2020/10/22 * PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT sm8s12a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 1E-008 RS = 0.00436848 + EG = 1.11 XTI = 3 + CJO = 1.55E-008 VJ = 0.646306 M = 0.35 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RL 9 90 RLMOD 1.2E6 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 0.018 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 14000 .MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25 RBDX 20 23 0.018 DBVC 23 0 DBDMOD IBVD 0 20 0.005 L1 90 2 1E-015 .ENDS