*produced by Vishay General Semiconductor Taiwan *Allen Su, 2015/11/9 * PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT sma5j40ca 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 1E-009 RS = 0.0767906 + EG = 1.11 XTI = 3 + CJO = 6.2E-010 VJ = 1.15912 M = 0.42 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 * Leakage RLF 9 90 RLMOD 4E+007 RLR 1 9 RLMOD 4E+007 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 2.275641 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 * Reverse DR 9 1 DFMOD RBDR 1 94 2.275641 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 46750 .MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25 RBDX 20 23 2.275641 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS