*produced by Vishay General Semiconductor Taiwan *Allen Su, 2018/5/30 * PSPICE * Bidirectional .SUBCKT smaj24ca 1 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.0195359 + EG = 1.11 XTI = 3 + CJO = 200p VJ = 4.15897 M = 0.6 FC = 0.5 + TT = 1E-008 T_MEASURED = 25 T_ABS = 25 * Leakage RLF 9 90 RLMOD 24E+006 RLR 1 9 RLMOD 24E+006 .MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 1.04854 EBD 4 3 10 20 1 DBD 3 9 DBDMOD * Reverse DR 9 1 DFMOD RBDR 1 94 1.04854 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 28100 .MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25 RBDX 20 23 1.04854 DBVC 23 22 DBDMOD DBVF 22 0 DFMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS