*produced by Vishay General Semiconductor Taiwan
*Allen Su, 2019/8/22
*   PSPICE
* Bidirectional
.SUBCKT smaj28ca 1 2
DF 9 90 DFMOD
.MODEL DFMOD D N = 2 IS = 5E-008 RS = 0.0195359
+ EG = 1.11 XTI = 3
+ CJO = 480p VJ = 4.15897 M = 0.6 FC = 0.5
+ TT = 1E-008 T_MEASURED = 25 T_ABS = 25
* Leakage
RLF 9 90 RLMOD 28e6
RLR 1 9 RLMOD 28e6
.MODEL RLMOD RES TC1 = 0 TC2 = 0 T_MEASURED = 25
* Breakdown
RBD 90 4 1.4375
EBD 4 3 10 20 1
DBD 3 9 DBDMOD
* Reverse
DR 9 1 DFMOD
RBDR 1 94 1.4375
EBDR 94 93 10 20 1
DBDR 93 9 DBDMOD
.MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 T_ABS = 25
IBVC 0 10 0.001
RBVC 10 0 RBVCMOD 32750
.MODEL RBVCMOD RES TC1 = 0 T_MEASURED = 25
RBDX 20 23 1.4375
DBVC 23 22 DBDMOD
DBVF 22 0 DFMOD
IBVD 0 20 0.001
L1 90 2 1E-015
.ENDS