********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * November 2000 * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT t15ke200a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.89322 IS = 9.08767E-008 RS = 0.00748952 + EG = 1.11 XTI = 3 + CJO = 1.9E-010 VJ = 1.15828 M = 0.35 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 2.052E+008 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 13.3101 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 200000 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00108 TNOM = 25 RBDX 20 23 13.3101 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS