********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT t15ke20a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 1.92694 IS = 9.9998E-008 RS = 0.00787646 + EG = 1.11 XTI = 3 + CJO = 3.01E-009 VJ = 0.939383 M = 0.35 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 1.91653E+007 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.139393 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 20000 RBVCMOD .MODEL RBVCMOD R TC1 = 0.0009 TNOM = 25 RBDX 20 23 0.139393 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS