************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 14, 99 * MODEL FORMAT: PSpice .MODEL Dmbrb2545ct d +IS=1.93665e-08 RS=0.01 N=0.732886 EG=0.7176 +XTI=0.535301 BV=58 IBV=0.0001 CJO=2.05041e-09 +VJ=0.4 M=0.410919 FC=0.5 TT=1e-09 +KF=0 AF=1