************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 21, 99 * MODEL FORMAT: PSpice .MODEL Dmbrf1660 d +IS=4.94635e-07 RS=0.0119983 N=1.05695 EG=0.698901 +XTI=3.84702 BV=80 IBV=0.0001 CJO=1.42758e-09 +VJ=1.49076 M=0.581162 FC=0.5 TT=1e-09 +KF=0 AF=1