************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dgur460 d +IS=1.48628e-07 RS=0.0384046 N=2 EG=1.28498 +XTI=0.5 BV=800 IBV=1e-05 CJO=1.26417e-10 +VJ=1.33828 M=0.519167 FC=0.5 TT=4.43935e-08 +KF=0 AF=1