************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 00 * MODEL FORMAT: PSpice .MODEL Dp600g d +IS=1.19449e-08 RS=0.00284884 N=1.19832 EG=1.3 +XTI=0.5 BV=430 IBV=0.0001 CJO=3.13475e-10 +VJ=1.00996 M=0.459839 FC=0.5 TT=2.04804e-06 +KF=0 AF=1