********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * SPICE3 * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT sm8s33a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 1E-008 RS = 0.00436848 + EG = 1.11 XTI = 3 + cjo = 9.19859E-009 vj = 0.414677 m = 0.357607 fc = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 3.32979E+006 RLMOD .MODEL RLMOD R TC1 = -0.0055 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.11694 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 TNOM = 25 IBVC 0 10 0.001 RBVC 10 0 38650 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00099 TNOM = 25 RBDX 20 23 0.11694 DBVC 23 0 DBDMOD TEMP = 25 IBVD 0 20 0.005 L1 90 2 1E-015 .ENDS